IESNA:LM-63-2002
[TEST]P1198333
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-740-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7892
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1157.1 1184.7 1199.8 1186.4 1141.2 1049.4 976.2 974.1 1010.9 1062
1138.6 1240.8 1374 1555.7 1759.3 1955.2 2157.9 2378.2 2624.9 2838
2940.6 2887 2687.3 2323.3 1699.4 1087.5 744.6 541.1 394.5 292.3
211.5 161.6 129.8 95.5 54.4 19.3 0
1157.1 1191.4 1206.9 1194.3 1149.9 1058.7 984.1 977.4 1012.2 1061.2
1134.5 1234.1 1361.8 1536.9 1744.2 1942.3 2147.9 2370.7 2620.3 2841.8
2960.3 2924.3 2739.6 2408.4 1813.3 1157.9 789.8 575.4 418.8 309.1
224 171.3 136.1 105.9 61.6 25.1 0
1157.1 1189.3 1206.1 1196.8 1158.7 1077.5 998.4 986.2 1017.2 1066.2
1133.2 1229.5 1355.1 1518.9 1724.9 1951.5 2149.1 2345.5 2596.8 2838.9
2989.2 3003 2870.3 2525.6 1959 1291.9 912.5 680.1 506.7 368.1
267.6 199.8 151.6 128.1 77.5 27.2 0
1157.1 1187.2 1207.7 1206.9 1182.6 1124 1046.1 1008.8 1021.8 1062
1123.6 1207.3 1316.6 1455.7 1627.3 1820 2023.5 2234.1 2469.1 2731.2
2955.7 3056.6 2999.7 2787.3 2348.5 1658.8 1118.5 860.6 680.1 527.7
403.7 295.7 208.1 146.2 104.7 41 0
1157.1 1187.2 1213.2 1223.7 1212.3 1178.4 1116.9 1063.3 1052.8 1077.1
1126.5 1199.8 1289.4 1405.8 1550.7 1721.2 1908.3 2104.7 2320.8 2577.5
2860.2 3093.5 3187.7 3103.9 2810.8 2190.2 1415.9 922.6 709.8 574.6
459.8 368.1 282.3 201.8 129 56.1 0
1157.1 1184.3 1214.4 1238.7 1247.9 1241.2 1212.3 1167.1 1132.8 1129.8
1157.1 1213.2 1291.5 1389.5 1513 1666.3 1846.8 2047.4 2256.3 2482.9
2763.9 3073.4 3333.8 3459.9 3392.5 3047 2268.1 1342.2 746.7 504.2
384 288.1 215.7 148.7 90.9 37.7 0
1157.1 1183.9 1215.7 1250 1278.1 1297.4 1304.5 1296.9 1277.7 1265.5
1278.9 1320 1381.9 1461.9 1570 1711.5 1883.2 2080.9 2301.6 2536.9
2774.4 3045.3 3370.7 3750.1 4073 4171.8 3907.1 3031.9 1836.7 909.2
453.5 281.4 183.4 111.8 64.1 24.7 0
1157.1 1179.7 1213.2 1254.6 1296.1 1335 1377.8 1419.6 1454.4 1485
1519.7 1561.6 1617.3 1694.3 1802 1946.5 2127.8 2337.2 2568.3 2809.5
3042.4 3273.5 3529.8 3885.4 4431.4 5114 5625.8 5602.3 4762.3 3461.1
2022.7 930.5 375.6 189.7 84.2 24.3 0
1157.1 1176.3 1206.5 1248.4 1294.8 1348 1410.8 1482.9 1563.7 1653.7
1760.5 1879.4 2003.8 2138.7 2296.5 2491.3 2714.5 2954 3194.8 3418.9
3632.4 3833.4 4029.4 4237.1 4532.4 5032.8 5827.6 6600.3 6583.5 5657.2
3946.1 1871.1 591.3 224.9 104.7 34.3 0
1157.1 1170.9 1199.8 1238.7 1285.6 1341.3 1407.1 1482.5 1563.7 1660.4
1774.3 1903.3 2042.3 2200.2 2394.1 2635.3 2922.2 3248.8 3556.2 3845.2
4116.1 4360.7 4575.9 4805.8 5103.6 5591.9 6365.7 7163.1 7375 6670.6
4692.3 1880.3 500.4 193.5 85.8 25.5 0
1157.1 1169.6 1196.8 1234.1 1277.7 1327.5 1390.3 1461.5 1541.1 1632
1738.7 1858.1 1985 2126.5 2298.2 2513.5 2772.3 3056.2 3341.4 3614.8
3877 4124.9 4359.4 4604.8 4924.3 5403.4 6222.5 6940.3 7108.2 6456.6
4730 1985.8 525.1 195.1 76.6 21.4 0
1157.1 1165.4 1188.9 1222.4 1261.3 1306.1 1361.4 1423.8 1490.8 1567.5
1655 1752.1 1849.7 1955.2 2083 2240.8 2434.3 2649.1 2868.2 3085.9
3299.5 3497.6 3685.2 3889.6 4172.6 4642.9 5338.1 5924.4 5892.1 5233.4
3844.7 1620.6 430.9 164.2 63.2 16.3 0
1157.1 1163.3 1182.2 1210.7 1243.3 1280.6 1325.8 1373.6 1422.1 1474.1
1532.3 1593 1648.3 1696 1747.1 1810.8 1893.7 1993.8 2102.7 2219.5
2342.2 2465.7 2589.3 2737.9 2971.2 3406.3 4011 4390.4 4114.8 3442.3
2443.5 1025.2 282.7 111.4 47.7 14.2 0
1157.1 1155 1162.5 1176.7 1191.4 1206.5 1218.6 1220.7 1205.6 1169.6
1113.1 1037.7 946.4 850.5 756.7 681.8 626.9 592.1 580 587.5
615.2 646.2 658.3 644.9 616 569.5 482 364.8 278.5 225.3
180.1 141.1 107.6 76.6 47.3 17.6 0
1157.1 1143.7 1137.4 1132.8 1125.7 1109.3 1073.7 1015.1 932.2 845.1
771.8 713.6 669.6 633.2 604.3 583.8 567.9 557 549 542.3
528.9 506.7 476.1 437.2 389 341.3 304 273 242.5 211.5
180.1 149.5 117.7 82.9 49.8 16.8 0
1157.1 1131.9 1111 1085.9 1053.2 1003.4 938.5 874.8 822.5 779.8
742.9 710.7 682.6 655.8 629.4 604.7 584.6 567.9 552.4 533.1
506.7 473.6 442.6 417.5 393.6 365.6 334.2 301.9 273.5 244.6
208.5 173.4 136.1 98.4 57.4 26.4 0
1157.1 1120.6 1082.5 1038.6 985.4 925.9 880.3 850.9 827.1 801.1
771.8 741.6 711.9 683 652.9 620.2 588 559.9 536.4 515.1
496.2 479.9 465.7 449.3 425.1 389 353.9 325.4 297.3 268
237.4 203.9 168.3 129 85.4 45.6 0
1157.1 1116.9 1062.4 1003.4 943.9 897.4 875.2 866.9 855.6 834.6
805.3 769.3 731.6 694.7 656.6 615.6 575 539.8 514.3 497.9
483.7 472 461.1 431.8 394.9 377.3 358.5 338.4 314.1 288.1
259.6 231.6 201.4 159.6 120.6 69.1 0
1157.1 1108.9 1044 976.6 920.9 890.7 886.1 890.3 885.7 863.9
829.6 788.1 740 698.5 653.3 614.8 582.1 547.8 516.3 488.7
467.3 453.1 426.3 393.2 379 361.4 342.6 322.9 301.9 278.9
253.8 233.7 200.6 164.6 124.8 71.6 0
1157.1 1103.5 1030.6 958.6 909.6 891.1 897.4 907.5 904.5 883.6
845.5 796.5 742.5 686.8 639.5 616 588.4 546.9 498.8 462.7
439.7 425.9 393.6 374.4 358.5 340.5 320.8 299.8 277.2 253.8
230.7 213.6 178.8 142.8 107.6 65.7 0
1157.1 1100.5 1018 946.8 903.3 891.6 902.9 915 914.2 893.2
854.3 803.2 743.7 678.8 623.1 596.7 559.1 508.4 464 436.8
417.5 403.3 375.2 360.6 343 325.4 304.9 284.3 262.6 239.5
220.7 226.1 167.1 123.5 91.3 38.1 0
1157.1 1103.9 1023.1 949.4 905 892.4 902.5 916.7 916.7 895.8
856.8 805.7 746.7 681.3 624 598 559.9 508 465.3 436.8
415.8 403.7 373.5 359.3 342.1 325.4 305.7 284.8 263.8 239.5
217.8 205.2 155.4 123.5 94.2 54.4 0
